??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
147-0701-211
Bill of material
147-0701-211
Part Number
147-0701-211
Description
2.4mm Jack, PCB Compression Mount
Type
Standard
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Body Style
Straight
Mounting Style
Vertical Launch
Impedance
50 Ohm
Max Frequency
50 Ghz
Body Material
Stainless Steel
Body Plating
Stainless Steel
Contact Plating
Gold
Previews
3D
2D
Pobierz modele CAD