??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1469294 - FOC-SHRINKSPLICEPROT:2.4X45-12
Bill of material
PHOENIX CONTACT 1469294
Product number of the Manufacturer
1469294
Short Description
Shrink splice protection
Long Description
Shrink splice protection, design: Straight, degree of protection: IP20, cable outlet: above and below, color: transparent
Manufacturer Type Description
FOC-SHRINKSPLICEPROT:2.4X45-12
Preview
International product number
4063151868574
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
net weight
0.022 kg
Type of accessory
Connecting technology
GTIN
4063151868574
Manufacturer product designation
Shrink splice protection
Manufacturer product description
Shrink splice protection, design: Straight, degree of protection: IP20, cable outlet: above and below, color: transparent
Product type
FOC-SHRINKSPLICEPROT:2.4X45-12
URI of the product
http://www.phoenixcontact.com/product/1469294
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
12
Quantity Scale
12
Customs tariff number
85367000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part