??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1469090000 - WQV 95N/120N/5/3/1
Bill of material
Weidmueller 1469090000
Preview
Product number of the Manufacturer
1469090000
Manufacturer Type Description
WQV 95N/120N/5/3/1
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 3, Pitch in mm: 54.00, Insulated: No, 269 A, Silver grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118359275
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
54 mm
rated current
269 A
Number of bridged terminals
3
color
gray
Design
Cross connector
Insulation present
No
Assembly type
screwable
Mass
0.000 kg
customs tariff number (TARIC)
85369010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)