??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1467459 - M23-17P1N1290DUS
Bill of material
PHOENIX CONTACT 1467459
Product number of the Manufacturer
1467459
Short Description
Coupler connector
Long Description
M23, Coupler connector, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
M23-17P1N1290DUS
Preview
International product number
4063151862695
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Application standards
not available
certificate/approval
not available
net weight
0.022 kg
Type of interlock
Screw locking mechanism
max. operating ambient temperature
105 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151862695
Manufacturer product designation
Coupler connector
Manufacturer product description
M23, Coupler connector, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
M23-17P1N1290DUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part