??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1467433 - M23-07S1N129003S
Bill of material
PHOENIX CONTACT 1467433
Product number of the Manufacturer
1467433
Short Description
Coupler connector
Long Description
M23, Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 7, Direction of rotation: Standard, type of contact: Socket, Solder connection, cable diameter range: 6 mm ... 10 mm, coding:N
Manufacturer Type Description
M23-07S1N129003S
Preview
International product number
4063151863906
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Application standards
not available
certificate/approval
not available
net weight
0.022 kg
Type of interlock
Screw locking
max. operating ambient temperature
105 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151863906
Manufacturer product designation
Coupler connector
Manufacturer product description
M23, Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 7, Direction of rotation: Standard, type of contact: Socket, Solder connection, cable diameter range: 6 mm ... 10 mm, coding:N
Product type
M23-07S1N129003S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част