您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1467288
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging cable E-Mobility
Powered by
CAD模型選擇
{phoenix_contact/27/14/47/05/1467288.prj},{NB=1467288},{MANUID=1467288},{AAC824=30},{AAF583=250},{AAG538=5.500},{AAT130=2},{AAO663=4063151863661},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1467288},{DESCSHORT=AC charging cable},{DESCLONG=CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, without protective cap, with locking option for padlock, Type 1, IEC 62196-2, SAE J1772, PSE, PHOENIX CONTACT logo, cable: 5.5 m, black, straight},{MANUTYPEDESC=EV-T1G3C-1AC30A-5,5M6,0JSBK11U}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1467288 - EV-T1G3C-1AC30A-5,5M6,0JSBK11U
Bill of material
PHOENIX CONTACT 1467288
Product number of the Manufacturer
1467288
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, without protective cap, with locking option for padlock, Type 1, IEC 62196-2, SAE J1772, PSE, PHOENIX CONTACT logo, cable: 5.5 m, black, straight
Manufacturer Type Description
EV-T1G3C-1AC30A-5,5M6,0JSBK11U
Preview
International product number
4063151863661
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Application standards
IEC 62196-2, SAE J1772, PSE
Nominal current
30
A
nominal voltage
250
V
Current type
AC single phase
length of the cable
5.500
m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 1
Number of communication conductors
2
With temperature sensor
No
GTIN
4063151863661
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, without protective cap, with locking option for padlock, Type 1, IEC 62196-2, SAE J1772, PSE, PHOENIX CONTACT logo, cable: 5.5 m, black, straight
Product type
EV-T1G3C-1AC30A-5,5M6,0JSBK11U
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型