??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1466270000 - THM MT30X 101/74 RT
Bill of material
Weidmueller 1466270000
Preview
Product number of the Manufacturer
1466270000
Manufacturer Type Description
THM MT30X 101/74 RT
Short Description
Device marking, Self-adhesive, halogen-free, 101 mm, Polyester, red
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118272567
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.614 kg
depth
0.05 mm
height
74 mm
width
101.6 mm
customs tariff number (TARIC)
39191080
URL
URL
Previews
3D
2D
Download CAD models