??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1464018 - CUC-V14-C1ZNI-T/R4IV8
Bill of material
PHOENIX CONTACT 1464018
Product number of the Manufacturer
1464018
Short Description
RJ45 connector
Long Description
RJ45 connector, degree of protection: IP65/IP67, material: Metal, VARAN
Manufacturer Type Description
CUC-V14-C1ZNI-T/R4IV8
Preview
International product number
4046356790048
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
halogen free (according to EN 50267-2-2)
No
Number of fibers
0
Flame resistant according to standard
No
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
GTIN
4046356790048
Manufacturer product designation
RJ45 connector
Manufacturer product description
RJ45 connector, degree of protection: IP65/IP67, material: Metal, VARAN
Product type
CUC-V14-C1ZNI-T/R4IV8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models