??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Molex
Description
146234
Bill of material
1462340100
Part Number
1462340100
Description
698MHz-6GHz Wide Band Antenna, 100.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Cable Length
100.00 mm
Component Type
Flexible Antenna with Cable
Mounting Style
Adhesive
Protocol
Cellular
Previews
3D
2D
Pobierz modele CAD