您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1461840050
Molex
Antennas
UWB Antenna
Ultra Wideband PCB Antenna
Powered by
CAD模型選擇
{molex/antennas/uwb_antenna/ultra_wideband_pcb_antenna/146184.prj},{NB=1461840050},{SHA256=+MS4eVGMI/5ah4edWVgEtHRbUt0xXQwCp3o96EQkSUA=},{INAME=00037__1461840050},{PN=1461840050},{DESC=Ultra Wideband (UWB) PCB Antenna with Balanced Transmission, 17.60mm Width, 50.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors},{CL=50.00},{CT=PCB Antenna with Cable},{MS=Adhesive},{PROTOCOL=UWB}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Molex
Description
146184
Bill of material
1461840050
Part Number
1461840050
1461840050
Description
Ultra Wideband (UWB) PCB Antenna with Balanced Transmission, 17.60mm Width, 50.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Ultra Wideband (UWB) PCB Antenna with Balanced Transmission, 17.60mm Width, 50.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Cable Length
50.00
50.00
mm
Component Type
PCB Antenna with Cable
Mounting Style
Adhesive
Protocol
UWB
Previews
3D
2D
下載CAD模型
生成CAD模型