1461530300
Molex
Antennas
Wi-Fi Antenna
2.4/5GHz Balanced Flex Antenna
Powered by
CAD模型選擇
{molex/antennas/wi_fi_antenna/2_4_5ghz_balanced_flex_antenna/146153.prj},{NB=1461530300},{SHA256=z1CcWKod+1+3ojHbDFARVgmw+miibhqYxLM+TiXmLHQ=},{INAME=00019__1461530300},{PN=1461530300},{DESC=2.4GHz / 5GHz Wi-Fi Stand Alone Balance Antenna, 9.00mm Width, 300.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors},{CL=300.00},{CT=Flexible Antenna with Cable},{MS=Adhesive},{PROTOCOL=BLE, BT, Thread, Wi-Fi, Wireless Hart, Zigbee}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Molex
Description
146153
Bill of material
1461530300
Part Number
1461530300
1461530300
Description
2.4GHz / 5GHz Wi-Fi Stand Alone Balance Antenna, 9.00mm Width, 300.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
2.4GHz / 5GHz Wi-Fi Stand Alone Balance Antenna, 9.00mm Width, 300.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Cable Length
300.00
300.00
mm
Component Type
Flexible Antenna with Cable
Mounting Style
Adhesive
Protocol
BLE, BT, Thread, Wi-Fi, Wireless Hart, Zigbee
Previews
3D
2D
下載CAD模型
生成CAD模型