??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1461456 - PRC 35 SEAL 12-16 SET 25
Bill of material
PHOENIX CONTACT 1461456
Product number of the Manufacturer
1461456
Short Description
Insert seal
Long Description
Seal, Range of articles: PRC 35, Insert seal, color: black, min. cable diameter: 12 mm, max. cable diameter: 16 mm
Manufacturer Type Description
PRC 35 SEAL 12-16 SET 25
Preview
International product number
4063151853600
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
GTIN
4063151853600
Manufacturer product designation
Insert seal
Manufacturer product description
Seal, Range of articles: PRC 35, Insert seal, color: black, min. cable diameter: 12 mm, max. cable diameter: 16 mm
Manufacturer product family
PRC 35
Product type
PRC 35 SEAL 12-16 SET 25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
40169300
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。