??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1461454 - PRC 5-FC-FS6 SET 25
Bill of material
PHOENIX CONTACT 1461454
Product number of the Manufacturer
1461454
Short Description
Coupler connector
Long Description
Installation connector, Range of articles: PRC 35, Coupler connector, design: Straight, housing material: PPE, color: black, number of positions: 5, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Variant for manual release
Manufacturer Type Description
PRC 5-FC-FS6 SET 25
Preview
International product number
4063151853501
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
GTIN
4063151853501
Manufacturer product designation
Coupler connector
Manufacturer product description
Installation connector, Range of articles: PRC 35, Coupler connector, design: Straight, housing material: PPE, color: black, number of positions: 5, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Variant for manual release
Manufacturer product family
PRC 35
Product type
PRC 5-FC-FS6 SET 25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir