??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1461090000 - VG M40 EXI BL
Bill of material
Weidmueller 1461090000
Preview
Product number of the Manufacturer
1461090000
Manufacturer Type Description
VG M40 EXI BL
Short Description
Ex cable gland (plastic) VG Exi 4J (Ex plastic cable gland 4J Exi) straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief. Suitable for use in explosion risk zones.
GTIN
4050118267235
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
wrench width 1
53 mm
wrench width 2
53 mm
glass-fiber reinforced
No
max. sealing range
32 mm
min. sealing range
22 mm
fire resistance (according to UL94)
HB
type of protection
Ex e
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
80 °C
thread length connection thread
18 mm
material of the sealing insert
Chloroprene
impact category
4 Joule
for armored cables
No
type of seal Ex
Other
color
light-blue
material
Polyamide (PA)
Color
blue
Without halogens
No
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
Mass
0.049 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models