??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1460080000 - VG M32 EXE MS
Bill of material
Weidmueller 1460080000
Preview
Product number of the Manufacturer
1460080000
Manufacturer Type Description
VG M32 EXE MS
Short Description
Ex cable gland (metal) straight, M 32, 16 mm, OD min. 14 - OD max. 24 mm, IP66, IP68, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118266122
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
wrench width 2
35 mm
max. sealing range
24 mm
min. sealing range
14 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
thread length connection thread
16 mm
material of the sealing insert
Chloroprene
for armored cables
No
type of seal Ex
Other
material
brass nickel-plated
Color
gray
Without halogens
No
Explosion protection categories for gases
Mass
0.117 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models