??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1460040000 - VG M16 EXE MS
Bill of material
Weidmueller 1460040000
Preview
Product number of the Manufacturer
1460040000
Manufacturer Type Description
VG M16 EXE MS
Short Description
Ex cable gland (metal) straight, M 16, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118265989
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
wrench width 2
22 mm
max. sealing range
12 mm
min. sealing range
3 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
thread length connection thread
16 mm
material of the sealing insert
Chloroprene
for armored cables
No
type of seal Ex
Other
material
brass nickel-plated
Color
gray
Without halogens
No
Explosion protection categories for gases
Mass
0.051 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models