??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
146-C - Tracks
Bill of material
146-C-R250-150-1
Curved rail name
146-C
Series
Sideflex Safety Finger Chain Series
Rail type
Product name
Curved Track Rail
Material
The material is ultra-high molecular weight polyethylene, the color is black
Temperature
The operating temperature is -30℃~90℃.
Bent rail angle
°
Curved rail model
146-C-R250-150-1
Minimum center radius of curved rail
R250
Curved rail width
150
Curved track spacing
0
Previews
3D
2D
Download CAD models