??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1455739 - SOL-SC-1ST-0-DC-4MPPT-1100SEC
Bill of material
PHOENIX CONTACT 1455739
Product number of the Manufacturer
1455739
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 4x 1 string. With surge protection (type 1/2), DC switch disconnector with direct drive, and cable glands for the input and output side.
Manufacturer Type Description
SOL-SC-1ST-0-DC-4MPPT-1100SEC
Preview
International product number
4063151846107
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
degree of protection
IP65
GTIN
4063151846107
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 4x 1 string. With surge protection (type 1/2), DC switch disconnector with direct drive, and cable glands for the input and output side.
Product type
SOL-SC-1ST-0-DC-4MPPT-1100SEC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part