??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1454846 - SAC-4P-M12MS/ 5,0-PVC/M12FR
Bill of material
PHOENIX CONTACT 1454846
Product number of the Manufacturer
1454846
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, PVC, black RAL 9005, cable length: 5 m
Manufacturer Type Description
SAC-4P-M12MS/ 5,0-PVC/M12FR
International product number
4046356573122
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
rated voltage
250 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-10 °C
min. permissible cable outside temperature, fixed laid
-25 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
No
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356573122
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, PVC, black RAL 9005, cable length: 5 m
Product type
SAC-4P-M12MS/ 5,0-PVC/M12FR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part