??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1454215 - VS-M12MSD/ 5,0-93X OD
Bill of material
PHOENIX CONTACT 1454215
Product number of the Manufacturer
1454215
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5 (100 Mbps), PROFINET CAT5 (100 Mbps), 4-position halogen-free, shielded, Plug straight M12 / IP69K, coding: D, on free cable end, cable length: 5 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
VS-M12MSD/ 5,0-93X OD
Preview
International product number
4046356568821
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
7.250 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
certificate/approval
EAC, EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP69K
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Areas of application for signal and data transmission
External areas
Material of the cable mantle
PE-X
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-50 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
90 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
Ethernet
Thickness of insulation
0.800 mm
GTIN
4046356568821
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (100 Mbps), PROFINET CAT5 (100 Mbps), 4-position halogen-free, shielded, Plug straight M12 / IP69K, coding: D, on free cable end, cable length: 5 m, for outdoor applications, with high-grade steel knurl
Product type
VS-M12MSD/ 5,0-93X OD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part