??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1453897 - XTTB 2,5-PE
Bill of material
PHOENIX CONTACT 1453897
Product number of the Manufacturer
1453897
Short Description
Protective conductor double-level terminal block
Long Description
Protective conductor double-level terminal block, number of connections: 4, number of positions: 2, connection method: Push-X-connection, Rated cross section: 2.5 mm², cross section: 0.5 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
XTTB 2,5-PE
Preview
International product number
4063151842666
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
Min. line cross section, rigid
0.500 mm^2
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
47.600 mm
color
green-yellow
length
90 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.750 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
GTIN
4063151842666
Manufacturer product designation
Protective conductor double-level terminal block
Manufacturer product description
Protective conductor double-level terminal block, number of connections: 4, number of positions: 2, connection method: Push-X-connection, Rated cross section: 2.5 mm², cross section: 0.5 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product type
XTTB 2,5-PE
URI of the product
http://www.phoenixcontact.com/product/1453897
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models