??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1453724 - SAC-3P- 3,0-534/A-1L-V 230V
Bill of material
PHOENIX CONTACT 1453724
Product number of the Manufacturer
1453724
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PVC, black, free cable end, on Valve connector A, with 1 LED
Manufacturer Type Description
SAC-3P- 3,0-534/A-1L-V 230V
Preview
International product number
4046356554695
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
230 V
rated current
4 A
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Cross section of conductor
0.750 mm^2
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve A
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
Open cable end
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Energy-reducing
No
GTIN
4046356554695
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PVC, black, free cable end, on Valve connector A, with 1 LED
Product type
SAC-3P- 3,0-534/A-1L-V 230V
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.