??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1452711 - NBC-MSD/7,0-939/FSD SCO RAIL
Bill of material
PHOENIX CONTACT 1452711
Product number of the Manufacturer
1452711
Short Description
Network cable
Long Description
Network cable, PROFINET CAT5 (100 Mbps), 4-position halogen-free, shielded, cable length: 7 m, Customer version
Manufacturer Type Description
NBC-MSD/7,0-939/FSD SCO RAIL
Preview
International product number
4063151840839
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
6.600 mm
Application standards
IEC 61076-2-101
certificate/approval
not available
Pole number
4
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PE-X
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Black
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
85 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
4
suitable for cable guide chain
No
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
7 m
Category (capacity)
PROFINET
Thickness of insulation
1 mm
GTIN
4063151840839
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, PROFINET CAT5 (100 Mbps), 4-position halogen-free, shielded, cable length: 7 m, Customer version
Product type
NBC-MSD/7,0-939/FSD SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part