??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1452515 - EV-T2G3C-3AC20A-6,0M2,5ESBK31
Bill of material
PHOENIX CONTACT 1452515
Product number of the Manufacturer
1452515
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap without logo, Type 2, IEC 62196-2, 20 A / 480 V (AC), Free area for logo label, cable: 6 m, black, straight
Manufacturer Type Description
EV-T2G3C-3AC20A-6,0M2,5ESBK31
International product number
4063151839796
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
200
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part