??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145-0801-802
Bill of material
145-0801-802
Part Number
145-0801-802
Description
2.92mm (SMK) Jack, End Launch
Type
Standard
Termination Style
Receptacle
Termination Type
Solder
Body Style
Straight
Gender
Plug
Body Material
Stainless Steel
Max Frequency
40 Ghz
Impedance
50 Ohm
Mounting Style
End Launch
Body Plating
Stainless Steel
Contact Plating
Gold
Previews
3D
2D
Download CAD models