??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145_0701_841 - Cinch Connectivity Solutions
Bill of material
145-0701-841
Part Number
145-0701-841
Description
2.92mm (SMK) Jack, End Launch, Straddle Mount Jack, For .062" Board thickness, Solder Type
Termination Style
Receptacle
Termination Type
Solder
Gender
Jack
Max Frequency
40 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
End Launch, Straddle Mount
Previews
3D
2D
Download CAD models