??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145-0701-401
Bill of material
145-0701-401
Part Number
145-0701-401
Description
2.92mm Bulkhead Jack, PCB End Launch, .062" Board Thickness
Product Type
Standard
Body Material
Brass
Body Plating
Gold
Termination Style
PCB Mount
Contact Plating
Gold
Termination Type
Solder
Series
2.92 mm
Body Style
Straight
Impedance
50 Ohm
Gender
Jack
Max Frequency
40 GHz
VSWR
1.5 Max
Previews
3D
2D
Download CAD models