??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145_0693_002 - Cinch Connectivity Solutions
Bill of material
145-0693-002
Part Number
145-0693-002
Description
2.92mm (SMK) Plug, Straight Cabled, RG405
Termination Style
Cable
Termination Type
Solder
Gender
Plug
Max Frequency
40 GHz
Impedance
50 Ohm
Body Style
Straight
Previews
3D
2D
Download CAD models