??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1449830000 - THM MT30X 27/85 WS
Bill of material
Weidmueller 1449830000
Preview
Product number of the Manufacturer
1449830000
Manufacturer Type Description
THM MT30X 27/85 WS
Short Description
Device marking, Self-adhesive, halogen-free, 27 mm, Polyester, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118254716
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.402 kg
depth
0.05 mm
height
27 mm
width
85 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models