??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1445279 - VS-M12MSD-IP20-LI-93P/10,0
Bill of material
PHOENIX CONTACT 1445279
Product number of the Manufacturer
1445279
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5, 4-position, PVC, water blue RAL 5021, cable length: 10 m
Manufacturer Type Description
VS-M12MSD-IP20-LI-93P/10,0
Preview
International product number
4046356582643
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
screened
Yes
Material of the cable mantle
PVC
Cable length can be configured
No
nominal voltage
48 V
Color of coat
water blue RAL 5021
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
Category (capacity)
Ethernet
GTIN
4046356582643
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 plug to RJ45 plug/IP20, line, length: 10 m
Product type
VS-M12MSD-IP20-LI-93P/10,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part