??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1444310000 - SF 3/12 MC NE GN V2
Bill of material
Weidmueller 1444310000
Preview
Product number of the Manufacturer
1444310000
Manufacturer Type Description
SF 3/12 MC NE GN V2
Short Description
Cable coding system, 3 - 3.7 mm, 4.6 mm, Polyamide 66, green
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118249637
Manufacturer Name
Weidmueller Group
max. cable diameter
3.700 mm
label space present
Yes
color
green
material
Plastic
Combustibility class
V2
Max. diameter of conductors
2.500 mm
Min. diameter of conductors
1.500 mm
Min. cable diameter
3 mm
Without halogens
Yes
Mass
0.000 kg
depth
4.8 mm
height
12 mm
width
4.6 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models