??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1439826 - NBC-M8MRD/ 5,0-93C/M12MSD
Bill of material
PHOENIX CONTACT 1439826
Product number of the Manufacturer
1439826
Short Description
Network cable
Long Description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position halogen-free, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: D, on Plug angled M8 / IP67, coding: D, cable length: 5 m
Manufacturer Type Description
NBC-M8MRD/ 5,0-93C/M12MSD
International product number
4063151820626
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
GTIN
4063151820626
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position halogen-free, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: D, on Plug angled M8 / IP67, coding: D, cable length: 5 m
Product type
NBC-M8MRD/ 5,0-93C/M12MSD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part