??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1439188 - SAC-3P-20,0-PUR/A-1L-Z
Bill of material
PHOENIX CONTACT 1439188
Product number of the Manufacturer
1439188
Short Description
Cable
Long Description
Cable, free cable end, on Valve connector A, with 1 LED, connected with Z diode
Manufacturer Type Description
SAC-3P-20,0-PUR/A-1L-Z
International product number
4046356489188
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve A
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
Open cable end
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Energy-reducing
No
GTIN
4046356489188
Manufacturer product designation
Cable
Manufacturer product description
Cable, free cable end, on Valve connector A, with 1 LED, connected with Z diode
Product type
SAC-3P-20,0-PUR/A-1L-Z
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part