??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1439052 - SAC-3P- 7,0-500/BI-1L-Z
Bill of material
PHOENIX CONTACT 1439052
Product number of the Manufacturer
1439052
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PVC, gray RAL 7001, free cable end, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, cable length: 7 m
Manufacturer Type Description
SAC-3P- 7,0-500/BI-1L-Z
International product number
4046356496780
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
24 V
Pole number
3
Without halogens
No
screened
No
Status display present
No
Cable length
7 m
Cross section of conductor
0.500 mm^2
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
BI valve
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
Open cable end
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Length of the preassembled line
7 m
Energy-reducing
No
GTIN
4046356496780
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PVC, gray RAL 7001, free cable end, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, cable length: 7 m
Product type
SAC-3P- 7,0-500/BI-1L-Z
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part