??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1438930 - SAC-3P-M12MS/5,0-500/A-1L-Z
Bill of material
PHOENIX CONTACT 1438930
Product number of the Manufacturer
1438930
Short Description
Cable
Long Description
Cable, Plug straight M12, coding: A, on Valve connector A, with 1 LED, connected with Z diode, cable length: 5 m
Manufacturer Type Description
SAC-3P-M12MS/5,0-500/A-1L-Z
International product number
4046356488983
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
Without halogens
No
screened
No
Status display present
No
Cable length
5 m
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve A
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Male (plug)
Radial networked
No
Length of the preassembled line
5 m
Energy-reducing
No
GTIN
4046356488983
Manufacturer product designation
Cable
Manufacturer product description
Cable, Plug straight M12, coding: A, on Valve connector A, with 1 LED, connected with Z diode, cable length: 5 m
Product type
SAC-3P-M12MS/5,0-500/A-1L-Z
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part