??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1438325 - NBC-R4AC/7,5-UTP/R4AC
Bill of material
PHOENIX CONTACT 1438325
Product number of the Manufacturer
1438325
Short Description
Network cable
Long Description
Network cable, 1 Gbps
Manufacturer Type Description
NBC-R4AC/7,5-UTP/R4AC
International product number
4063151814595
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151814595
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, 1 Gbps
Product type
NBC-R4AC/7,5-UTP/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444210
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part