??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1438250000 - WP 2.5/1AN/12
Bill of material
Weidmueller 1438250000
Preview
Product number of the Manufacturer
1438250000
Manufacturer Type Description
WP 2.5/1AN/12
Short Description
Plug (terminal) Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 12, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118260205
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.047 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models