??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437821 - SACCBP-MSD-4CON-PG9/2,0-933SCO
Bill of material
PHOENIX CONTACT 1437821
Product number of the Manufacturer
1437821
Short Description
Device connector, rear mounting
Long Description
Bus system flush-type plug, PROFINET, 4-pos., M12, shielded, D-coded, SPEEDCON, rear/screw mounting with Pg9 thread, with 2.0 m bus cable, 2 x 2 x 0.34 mm²
Manufacturer Type Description
SACCBP-MSD-4CON-PG9/2,0-933SCO
Preview
International product number
4046356458566
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
250 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
V0
certificate/approval
EAC, UL Recognized
net weight
0.155 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP65/IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Nickel
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
Yes
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
D-coded
screened
Yes
Status display present
No
Type of plug-in contact, outside
Male (plug)
GTIN
4046356458566
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Bus system flush-type plug, PROFINET, 4-pos., M12, shielded, D-coded, SPEEDCON, rear/screw mounting with Pg9 thread, with 2.0 m bus cable, 2 x 2 x 0.34 mm²
Product type
SACCBP-MSD-4CON-PG9/2,0-933SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част