??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437630 - SACCBP-FSB-5CON-PG9/5,0-900SCO
Bill of material
PHOENIX CONTACT 1437630
Product number of the Manufacturer
1437630
Short Description
Device connector, rear mounting
Long Description
Bus system flush-type female connector, INTERBUS, 5-pos., M12, shielded, B-coded, SPEEDCON, rear/screw mounting with Pg9 thread, with 5.0 m bus line
Manufacturer Type Description
SACCBP-FSB-5CON-PG9/5,0-900SCO
Preview
International product number
4046356458375
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
rated voltage
48 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
5 m
Type of plug-in contact, inside
Female (socket)
Mounting of the flush-type connector
Rear mounting
Screw-in thread
M12
With thread
No
GTIN
4046356458375
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Bus system flush-type female connector, INTERBUS, 5-pos., M12, shielded, B-coded, SPEEDCON, rear/screw mounting with Pg9 thread, with 5.0 m bus line
Product type
SACCBP-FSB-5CON-PG9/5,0-900SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part