??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437559 - SACCBP-FS-5CON-PG9/5,0-920SCO
Bill of material
PHOENIX CONTACT 1437559
Product number of the Manufacturer
1437559
Short Description
Device connector, rear mounting
Long Description
Bus system flush-type socket, DeviceNet/CANopen, 5-pos., M12, shielded, A-coded, Speedcon, rear/screw mounting with Pg9 thread, with 5.0 m bus cable, 2 x 0.2 mm²; 2 x 0.32 mm²
Manufacturer Type Description
SACCBP-FS-5CON-PG9/5,0-920SCO
Preview
rated voltage
48 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
5 m
Screw-in thread
M12
With thread
No
GTIN
4046356457682
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Bus system flush-type socket, DeviceNet/CANopen, 5-pos., M12, shielded, A-coded, Speedcon, rear/screw mounting with Pg9 thread, with 5.0 m bus cable, 2 x 0.2 mm²; 2 x 0.32 mm²
Product type
SACCBP-FS-5CON-PG9/5,0-920SCO
GLN of manufacturer
4063151
International product number
4046356457682
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part