??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437261 - Q 1,5/4FL/24-M20KU-ESA-ASI BK
Bill of material
PHOENIX CONTACT 1437261
Product number of the Manufacturer
1437261
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, 0.75 mm² ... 1.5 mm², 500 V, 15 A, black, with QUICKON nut, assembly thread: M20, QUICKON fast connection
Manufacturer Type Description
Q 1,5/4FL/24-M20KU-ESA-ASI BK
Preview
International product number
4046356456821
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
degree of protection
IP65
width
24 mm
height
24 mm
rated voltage
500 V
rated current
15 A
Application standards
not available
certificate/approval
cULus Recognized, EAC, VDE Zeichengenehmigung
length
55.900 mm
net weight
0.027 kg
Pole number
4
color of housing
Black
Material of the contact
Copper alloy
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
Manual solder/slip on connection
interlockable
Yes
mechanical coding present
No
color coding/contact insert
Black
color of the separate adapter piece
Black
connection cross section (fine-strand)
1.500 mm^2
connection cross section (solid-core)
1.500 mm^2
number of connections per pole
1
surface finish contacts
Pre-nickel plated and tin-plated
thread connection size
M20
max. resistance to a continuous temperature
80 °C
GTIN
4046356456821
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through with QUICKON fast connection technology, for accommodating one or two AS-i flat conductors, on the rear side with manual solder/slip-on connection 4.8 x 0.8 mm
Product type
Q 1,5/4FL/24-M20KU-ESA-ASI BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part