??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437258 - SACB-4/ 8-C SCO SELECT
Bill of material
PHOENIX CONTACT 1437258
Product number of the Manufacturer
1437258
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box, connection method: M12-SPEEDCON-socket Metal, number of slots: 4, number of positions: 5, slot assignment: parallel, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: no
Manufacturer Type Description
SACB-4/ 8-C SCO SELECT
Preview
International product number
4046356455602
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP69K
Min. operating temperature
-30 °C
Max. operating temperature
80 °C
width
58 mm
height
45 mm
net weight
0.222 kg
Material of the contact coat
gold-plated
Degree of soiling
not relevant
material of housing
PBT
min. connectable conductor cross-section
0.140 mm^2
max. connectable conductor cross-section
1.500 mm^2
connection for NPN sensors present
Yes
Design of the outgoing circuits for sensor/actuator lines
M12
Max. operating voltage
48 V
max. current carrying capacity per I/O signal
10 A
max. summation current
10 A
Number of channels per slots
2
Number of sensor/actuator slots
4
LED display present
No
Potential separation present
No
number of poles sensor/actuator slots
5
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
48 V
Screwed cable gland for min. external cable diameter
7 mm
Screwed cable gland for max. external cable diameter
12 mm
Connection of the master cable
Pluggable screw connection
GTIN
4046356455602
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box, connection method: M12-SPEEDCON-socket Metal, number of slots: 4, number of positions: 5, slot assignment: parallel, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: no
Product type
SACB-4/ 8-C SCO SELECT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model