??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437025 - SACC-DSIV-FS-8CON-L90 SH SCO
Bill of material
PHOENIX CONTACT 1437025
Product number of the Manufacturer
1437025
Short Description
Device connector, rear mounting
Long Description
Sensor/actuator flush-type socket, 5-pos., M12 SPEEDCON, B-coded, rear/screw mounting with M12 thread, with polarity protection, with straight solder connection
Manufacturer Type Description
SACC-DSIV-FS-8CON-L90 SH SCO
Preview
International product number
4046356438599
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
113
rated voltage
60 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
certificate/approval
EAC, UL Recognized
net weight
0.013 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
No
Number of control contacts
8
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
B-coded
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Female (socket)
GTIN
4046356438599
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type socket, 5-pos., M12 SPEEDCON, B-coded, rear/screw mounting with M12 thread, with polarity protection, with straight solder connection
Product type
SACC-DSIV-FS-8CON-L90 SH SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част