??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1436966 - PSL
Bill of material
PHOENIX CONTACT 1436966
Product number of the Manufacturer
1436966
Short Description
Latching
Long Description
Latching, length: 8.7 mm, width: 9.7 mm, height: 8.7 mm, number of positions: 2, color: orange
Manufacturer Type Description
PSL
Preview
International product number
4063151814366
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
GTIN
4063151814366
Manufacturer product designation
Latching
Manufacturer product description
Latching, length: 8.7 mm, width: 9.7 mm, height: 8.7 mm, number of positions: 2, color: orange
Product type
PSL
URI of the product
http://www.phoenixcontact.com/product/1436966
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD