??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1436945 - SACC-M 8-SET/2,2-3,5
Bill of material
PHOENIX CONTACT 1436945
Product number of the Manufacturer
1436945
Short Description
Connector
Long Description
Connector, external cable diameter 2.2 mm ... 3.5 mm
Manufacturer Type Description
SACC-M 8-SET/2,2-3,5
Preview
International product number
4046356435406
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Application standards
not available
Combustibility class
V0
certificate/approval
EAC
net weight
0.001 kg
Type of interlock
Screw locking
max. operating ambient temperature
85 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
External cable diameter, min.
2.200 mm
External cable diameter, max.
3.500 mm
screened
No
Status display present
No
GTIN
4046356435406
Manufacturer product designation
Connector
Manufacturer product description
Sensor/actuator connector, accessories, pressure screw and seal, for unshielded M8 connector, cable diameter 2.2 mm - 3.5 mm
Product type
SACC-M 8-SET/2,2-3,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
40169300
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models