??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1436660 - SACC-CI-M12MS-4CON-L90 SCO
Bill of material
PHOENIX CONTACT 1436660
Product number of the Manufacturer
1436660
Short Description
Flush-type connector
Long Description
Sensor/actuator flush-type connector, plug, 4-pos., A-coded, with angled solder connection, only contact insert
Manufacturer Type Description
SACC-CI-M12MS-4CON-L90 SCO
Preview
International product number
4046356438735
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
rated voltage
250 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
V0
certificate/approval
cULus Recognized, EAC
net weight
0.005 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
angled
screen connection present
No
Number of control contacts
4
Number of data contacts
0
Coding (head 1)
A-coded
screened
No
Status display present
No
Type of plug-in contact, outside
Male (plug)
GTIN
4046356438735
Manufacturer product designation
Flush-type connector
Manufacturer product description
Sensor/actuator flush-type connector, plug, 4-pos., A-coded, with angled solder connection, only contact insert
Product type
SACC-CI-M12MS-4CON-L90 SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part