??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1436343 - SACC-DSI-M12FS-8CON-L180P
Bill of material
PHOENIX CONTACT 1436343
Product number of the Manufacturer
1436343
Short Description
Device connector, rear mounting
Long Description
Sensor/actuator flush-type connector, socket, 8-pos., M12, A-coded, rear/screw mounting with Pg9 thread, with straight solder connection, plastic version
Manufacturer Type Description
SACC-DSI-M12FS-8CON-L180P
Preview
International product number
4046356438315
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
126
rated voltage
30 V
rated current
2 A
Application standards
IEC 61076-2-101
Combustibility class
HB
certificate/approval
cULus Recognized, EAC
net weight
0.007 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
No
Number of control contacts
8
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
No
Status display present
No
Material used for the thread ring
PA 6.6
Type of plug-in contact, outside
Female (socket)
GTIN
4046356438315
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type connector, socket, 8-pos., M12, A-coded, rear/screw mounting with Pg9 thread, with straight solder connection, plastic version
Product type
SACC-DSI-M12FS-8CON-L180P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part