??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1435590000 - ACT20M-RTCI-CO-OLP-S
Bill of material
Weidmueller 1435590000
Preview
Product number of the Manufacturer
1435590000
Manufacturer Type Description
ACT20M-RTCI-CO-OLP-S
Short Description
Temperature transducer, With galvanic isolation, Input: Temperature, PT100, thermocouple, Output: 4-20 mA
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4050118240641
Manufacturer Name
Weidmueller Group
EMC design present
Yes
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
Yes
analogue output (2 V ... 10 V)
Yes
lower range-limit of temperature/RTD input
-200 °C
upper range-limit of temperature/RTD input
850 °C
Output signal can be configured
Yes
suitable for series installation
Yes
analog output
4 ... 20 mA
Mass
0.080 kg
depth
114.324 mm
height
112.523 mm
width
6.1 mm
customs tariff number (TARIC)
90328900
URL
URL
Previews
3D
2D
Download CAD models