??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1434876 - SAC-3P-MS/0,4-PVC/B-1L-Z 180
Bill of material
PHOENIX CONTACT 1434876
Product number of the Manufacturer
1434876
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, Plug straight M12, coding: A, on Valve connector B (10 mm), with 1 LED, connected with Z diode, cable length: 0.4 m, 180° version
Manufacturer Type Description
SAC-3P-MS/0,4-PVC/B-1L-Z 180
International product number
4063151807870
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
24 V
rated current
4 A
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Sn
Coding (head 1)
A-coded
screened
No
Status display present
Yes
Type of wiring
Z diode
Cable length
0.400 m
Cable length can be configured
No
Material of the contact basic body
CuSn
LED display present
Yes
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve B
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the line
Multi-wire
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Male (plug)
Radial networked
No
Length of the preassembled line
0.400 m
Volume resistance
0.005 0173-1#05-AAA559#002
Energy-reducing
No
GTIN
4063151807870
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, Plug straight M12, coding: A, on Valve connector B (10 mm), with 1 LED, connected with Z diode, cable length: 0.4 m, 180° version
Product type
SAC-3P-MS/0,4-PVC/B-1L-Z 180
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part