??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1433728 - SAC-4P-M12MSD/10-93P/M12MSDVA
Bill of material
PHOENIX CONTACT 1433728
Product number of the Manufacturer
1433728
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, Plug straight M12, coding: D, on Plug straight M12, coding: D, cable length: 10 m
Manufacturer Type Description
SAC-4P-M12MSD/10-93P/M12MSDVA
International product number
4046356448659
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Without halogens
No
Coding (head 1)
D-coded
screened
No
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Coding
D-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
GTIN
4046356448659
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, Plug straight M12, coding: D, on Plug straight M12, coding: D, cable length: 10 m
Product type
SAC-4P-M12MSD/10-93P/M12MSDVA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part